文档标题 | 信息 |
---|---|
Package Name | PTBG0100KD-A |
JEITA Standard | P-TFBGA100-5.5x5.5-0.50 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | TFBGA |
类别 | IC |
Package Code | pkg_20112 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
长度 | 5.5mm |
宽度 | 5.5mm |
Thickness | 1.2mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.5 x 5.5 x 1.2 |