文档标题 | 信息 |
---|---|
Package Name | PRBG0640FC-A |
JEITA Standard | P-BGA640-27x27-1.00 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_20108 |
Lead Count | 640 |
Pb (Lead) Free | Yes |
长度 | 27mm |
宽度 | 27mm |
Thickness | 2.352mm |
Pitch | 1mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.352 |