文档标题 | 信息 |
---|---|
Package Name | PLBG0361KD-A |
JEITA Standard | P-LFBGA361-13x13-0.50 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | PBGA |
类别 | IC |
Package Code | pkg_20106 |
Lead Count | 361 |
Pb (Lead) Free | Yes |
长度 | 13mm |
宽度 | 13mm |
Thickness | 1.4mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 13 x 13 x 1.4 |