文档标题 | 信息 |
---|---|
Package Name | PWQN0016KD-A |
JEITA Standard | P-HWQFN016-3x3-0.50 |
Package Description | Terminal Material - Base: Cu, Terminal Material - Sn |
Package Status | Active |
Package Type | HWQFN |
类别 | IC |
Package Code | pkg_20099 |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 3mm |
宽度 | 3mm |
Thickness | 0.8mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3 x 3 x 0.8 |