文档标题 | 信息 |
---|---|
Package Name | PTBG0145KB-A |
JEITA Standard | P-TFBGA145-8x8-0.50 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | TFBGA |
类别 | IC |
Package Code | pkg_20082 |
Lead Count | 145 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 8mm |
Thickness | 1.19mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 8 x 8 x 1.19 |