文档标题 | 信息 |
---|---|
Package Name | PLBG0144KB-A |
JEITA Standard | P-LFBGA144-7x7-0.50 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_20078 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 7mm |
Thickness | 1.29mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 7 x 7 x 1.29 |