文档标题 | 信息 |
---|---|
Package Name | PVQN0068LC-A |
JEITA Standard | P-HVQFN068-8x8-0.40 |
Package Description | Terminal Material - Base: Cu, Terminal Material - Sn |
Package Status | Active |
Package Type | HVQFN |
类别 | IC |
Package Code | pkg_20067 |
Lead Count | 68 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 8mm |
Thickness | 0.9mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 8 x 8 x 0.9 |