文档标题 | 信息 |
---|---|
Package Name | PLQP0044GE-A |
JEITA Standard | P-LQFP44-10x10-0.80 |
Package Description | Terminal Material - Base: Cu alloy, Terminal Material - Sn |
Package Status | Active |
Package Type | LQFP |
类别 | IC |
Package Code | pkg_20064 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 10mm |
Thickness | 1.6mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.6 |