文档标题 | 信息 |
---|---|
Package Name | PLQP0080KJ-A |
JEITA Standard | P-LFQFP80-12x12-0.50 |
Package Description | Terminal Material - Base: Cu alloy, Terminal Material - Sn |
Package Status | Active |
Package Type | LFQFP |
类别 | IC |
Package Code | pkg_20061 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
长度 | 12mm |
宽度 | 12mm |
Thickness | 1.6mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.6 |