文档标题 | 信息 |
---|---|
Package Name | PLBG0277KD-A |
JEITA Standard | P-LFBGA277-10x10-0.50 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_20058 |
Lead Count | 277 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 10mm |
Thickness | 1.32mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.32 |