文档标题 | 信息 |
---|---|
Package Name | SUBG0025LA-A |
JEITA Standard | S-UFBGA25-2.14x2.27-0.40 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | S-UFBGA |
类别 | IC |
Package Code | pkg_20045 |
Lead Count | 25 |
Pb (Lead) Free | Yes |
长度 | 2.27mm |
宽度 | 2.14mm |
Thickness | 0.53mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.27 x 2.14 x 0.53 |