文档标题 | 信息 |
---|---|
Package Name | PLBG0400GC-A |
JEITA Standard | P-LFBGA400-17x17-0.80 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_20039 |
Lead Count | 400 |
Pb (Lead) Free | Yes |
长度 | 17mm |
宽度 | 17mm |
Thickness | 1.51mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 17 x 17 x 1.51 |