文档标题 | 信息 |
---|---|
Package Name | PLBG0324GB-A |
JEITA Standard | P-LFBGA324-15x15-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_20037 |
Lead Count | 324 |
Pb (Lead) Free | Yes |
长度 | 15mm |
宽度 | 15mm |
Thickness | 1.5mm |
Pkg. Dimensions (mm) | 15 x 15 x 1.5 |