文档标题 | 信息 |
---|---|
Package Name | PLBG0196GB-A |
JEITA Standard | P-LFBGA196-12x12-0.80 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_20036 |
Lead Count | 196 |
Pb (Lead) Free | Yes |
长度 | 12mm |
宽度 | 12mm |
Thickness | 1.5mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.5 |