文档标题 | 信息 |
---|---|
Package Name | PVBG0924ZB-A |
JEITA Standard | P-WFBGA924-12x12-0.38 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | VFBGA |
类别 | IC |
Package Code | pkg_20033 |
Lead Count | 924 |
Pb (Lead) Free | Yes |
长度 | 12mm |
宽度 | 12mm |
Thickness | 0.85mm |
Pkg. Dimensions (mm) | 12 x 12 x 0.85 |