文档标题 | 信息 |
---|---|
Package Name | PWQN0024KG-A |
JEITA Standard | P-HWQFN24-4�~4-0.50 |
Package Status | Active |
Package Type | HWQFN |
类别 | IC |
Package Code | pkg_20025 |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 4mm |
宽度 | 4mm |
Thickness | 0.5mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 4 x 4 x 0.5 |