文档标题 | 信息 |
---|---|
Package Name | PLQP0144LC-A |
JEITA Standard | P-HLFQFP144-16x16-0.40 |
Package Description | Terminal Material - Base: Cu alloy, Terminal Material - Surface: Sn |
Package Status | Active |
Package Type | LFQFP |
类别 | IC |
Package Code | pkg_20007 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
长度 | 16mm |
宽度 | 16mm |
Thickness | 1.6mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 16 x 16 x 1.6 |