文档标题 | 信息 |
---|---|
Package Name | PRDP0064BB-A |
Package Previous Code | DP-64S |
JEITA Standard | P-SDIP64-17x57.6-1.78 |
Package Status | Active |
Package Type | SDIP |
类别 | IC |
Package Code | pkg_20 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 57.6mm |
宽度 | 17mm |
Thickness | 5.08mm |
Pkg. Dimensions (mm) | 57.6 x 17 x 5.08 |