文档标题 | 信息 |
---|---|
Package Name | PUSN0005KA-A |
Package Previous Code | TNP-5D |
JEITA Standard | P-USON5-1.2x1.6-0.50 |
Package Status | Active |
Package Type | USON |
类别 | IC |
Package Code | pkg_150 |
Lead Count | 5 |
Pb (Lead) Free | Yes |
长度 | 1.6mm |
宽度 | 1.2mm |
Thickness | 0.6mm |
Pkg. Dimensions (mm) | 1.6 x 1.2 x 0.6 |