文档标题 | 信息 |
---|---|
Package Name | PTQP0048KB-A |
Package Previous Code | 48PFW-A |
JEITA Standard | P-HTFQFP48-7x7-0.50 |
Package Status | Active |
Package Type | HTFQFP |
类别 | IC |
Package Code | pkg_1206 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 7mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 7 x 7 x 1.2 |