文档标题 | 信息 |
---|---|
Package Name | PTLG0100KA-A |
Package Previous Code | 100F0M |
JEITA Standard | P-TFLGA100-5.5x5.5-0.50 |
Package Status | Active |
Package Type | TFLGA |
类别 | IC |
Package Code | pkg_1196 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
长度 | 5.5mm |
宽度 | 5.5mm |
Thickness | 1.05mm |
Pkg. Dimensions (mm) | 5.5 x 5.5 x 1.05 |