文档标题 | 信息 |
---|---|
Package Name | PRBG0292GB-A |
JEITA Standard | P-FBGA292-17x17-0.80 |
Package Status | Active |
Package Type | FBGA |
类别 | IC |
Package Code | pkg_1190 |
Lead Count | 292 |
Pb (Lead) Free | Yes |
长度 | 17mm |
宽度 | 17mm |
Thickness | 1.9mm |
Pkg. Dimensions (mm) | 17 x 17 x 1.9 |