文档标题 | 信息 |
---|---|
Package Name | PLBG0081KA-A |
Package Previous Code | 81FHE |
JEITA Standard | P-LFBGA81-5x5-0.50 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_1188 |
Lead Count | 81 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 1.3mm |
Pkg. Dimensions (mm) | 5 x 5 x 1.3 |