文档标题 | 信息 |
---|---|
Package Name | PWQN0064KC-A |
Package Previous Code | P64K8-50-6B4-4(RL78) |
JEITA Standard | P-HWQFN64-9x9-0.50 |
Package Status | Active |
Package Type | HWQFN |
类别 | IC |
Package Code | pkg_11852 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 9mm |
宽度 | 9mm |
Thickness | 0.8mm |
Pkg. Dimensions (mm) | 9 x 9 x 0.8 |