文档标题 | 信息 |
---|---|
Package Name | PWQN0024KE-A |
Package Previous Code | P24K8-50-CAB-3(RL78) |
JEITA Standard | P-HWQFN24-4x4-0.50 |
Package Status | Active |
Package Type | HWQFN |
类别 | IC |
Package Code | pkg_11847 |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 4mm |
宽度 | 4mm |
Thickness | 0.8mm |
Pkg. Dimensions (mm) | 4 x 4 x 0.8 |