文档标题 | 信息 |
---|---|
Package Name | PLSP0020JB-A |
Package Previous Code | P20MA-65-NAA-1(RL78) |
JEITA Standard | P-LSSOP20-4.4x6.5-0.65 |
Package Status | Active |
Package Type | LSSOP |
类别 | IC |
Package Code | pkg_11837 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 6.5mm |
宽度 | 4.4mm |
Thickness | 1.45mm |
Pkg. Dimensions (mm) | 6.5 x 4.4 x 1.45 |