文档标题 | 信息 |
---|---|
Package Name | PLQP0128KD-A |
Package Previous Code | P128GF-50-GBP-1(RL78) |
JEITA Standard | P-LFQFP128-14X20-0.50 |
Package Status | Active |
Package Type | LFQFP |
类别 | IC |
Package Code | pkg_11834 |
Lead Count | 128 |
Pb (Lead) Free | Yes |
长度 | 20mm |
宽度 | 14mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 20 x 14 x 1.6 |