文档标题 | 信息 |
---|---|
Package Name | PLQP0048KF-A |
Package Previous Code | P48GA-50-8EU-1(RL78) |
JEITA Standard | P-LFQFP48-7x7-0.50 |
Package Status | Active |
Package Type | LFQFP |
类别 | IC |
Package Code | pkg_11809 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 7mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 7 x 7 x 1.6 |