文档标题 | 信息 |
---|---|
Package Name | PRBG0501GA-A |
Package Previous Code | 501F7S-A |
JEITA Standard | P-FBGA501-21x21-0.80 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_11702 |
Lead Count | 501 |
Pb (Lead) Free | Yes |
长度 | 21mm |
宽度 | 21mm |
Thickness | 2.4mm |
Pkg. Dimensions (mm) | 21 x 21 x 2.4 |