文档标题 | 信息 |
---|---|
Package Name | PRBG0233GA-A |
JEITA Standard | P-FBGA233-15x15-0.80 |
Package Status | Active |
Package Type | FBGA |
类别 | IC |
Package Code | pkg_11477 |
Lead Count | 233 |
Pb (Lead) Free | Yes |
长度 | 15mm |
宽度 | 15mm |
Thickness | 1.9mm |
Pkg. Dimensions (mm) | 15 x 15 x 1.9 |