文档标题 | 信息 |
---|---|
Package Name | PVQN0048KG-A |
Package Previous Code | P48K9-50A-BAJ |
JEITA Standard | P-HVQFN48-7x7-0.50 |
Package Status | Active |
Package Type | HVQFN |
类别 | IC |
Package Code | pkg_11057 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 7mm |
Thickness | 0.9mm |
Pkg. Dimensions (mm) | 7 x 7 x 0.9 |