文档标题 | 信息 |
---|---|
Package Name | PVQN0032KE-A |
Package Previous Code | P32K9-50B-BAH |
JEITA Standard | P-HVQFN32-5x5-0.50 |
Package Status | Active |
Package Type | HVQFN |
类别 | IC |
Package Code | pkg_11056 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 0.9mm |
Pkg. Dimensions (mm) | 5 x 5 x 0.9 |