文档标题 | 信息 |
---|---|
Package Name | PVBG0085KA-A |
Package Previous Code | TBP-85V |
JEITA Standard | P-VFBGA85-6x6-0.50 |
Package Status | Active |
Package Type | VFBGA |
类别 | IC |
Package Code | pkg_1091 |
Lead Count | 85 |
Pb (Lead) Free | Yes |
长度 | 6mm |
宽度 | 6mm |
Thickness | 1mm |
Pkg. Dimensions (mm) | 6 x 6 x 1 |