文档标题 | 信息 |
---|---|
Package Name | PTQP0080JA-A |
Package Previous Code | TFP-80V |
JEITA Standard | P-TQFP80-14x14-0.65 |
Package Status | Active |
Package Type | TQFP |
类别 | IC |
Package Code | pkg_1085 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 14mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.2 |