文档标题 | 信息 |
---|---|
Package Name | PRQP0056JB-C |
Package Previous Code | FP-56CV |
JEITA Standard | P-QFP56-10x10-0.65 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_1062 |
Lead Count | 56 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 10mm |
Thickness | 2.54mm |
Pkg. Dimensions (mm) | 10 x 10 x 2.54 |