文档标题 | 信息 |
---|---|
Package Name | PLBG0036GA-A |
Package Previous Code | 36FHE |
JEITA Standard | P-LFBGA36-5x5-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_1035 |
Lead Count | 36 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 1.4mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 5 x 5 x 1.4 |