文档标题 | 信息 |
---|---|
Package Name | SWBG0025LC-A |
JEITA Standard | S-WFBGA25-2.17x2.27-0.4 |
Package Status | Active |
Package Type | S-WFBGA |
类别 | IC |
Package Code | pkg_10316 |
Lead Count | 25 |
Pb (Lead) Free | Yes |
长度 | 2.27mm |
宽度 | 2.17mm |
Thickness | 0.76mm |
Pkg. Dimensions (mm) | 2.27 x 2.17 x 0.76 |