文档标题 | 信息 |
---|---|
Package Name | PWSN0006KA-A |
Package Previous Code | 6PGW-A |
JEITA Standard | P-HWSON6-2x5-0.50 |
Package Status | Active |
Package Type | HWSON |
类别 | IC |
Package Code | pkg_1014 |
Lead Count | 6 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 2mm |
Thickness | 0.8mm |
Pkg. Dimensions (mm) | 5 x 2 x 0.8 |