文档标题 | 信息 |
---|---|
Package Name | P3.064C |
Package Previous Code | PFH |
Package Description | 3 LEAD SOT89 Pb Free |
Package Status | Active |
Package Type | SOT |
类别 | PLASTIC |
Package Code | PFH |
分类 | G |
Lead Count | 3 |
Pb (Lead) Free | Yes |
长度 | 4.5mm |
Pb Free Category | e3 Sn |
宽度 | 4.1mm |
Thickness | 1.5mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1.5mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 4.5 x 4.1 x 1.5 |