文档标题 | 信息 |
---|---|
Package Description | QSOP 8.70x3.80x1.47 mm 0.64mm Pitch |
Package Status | Active |
Package Type | QSOP |
类别 | PLASTIC |
Package Code | PC20 |
分类 | 240 |
Lead Count | 20 |
Pb (Lead) Free | No |
长度 | 8.7mm |
Pb Free Category | e0 |
宽度 | 3.8mm |
Thickness | 1.47mm |
Peak Reflow Temp | 240.00°C |
Pitch | 0.64mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 8.7 x 3.8 x 1.47 |