文档标题 | 信息 |
---|---|
Package Description | SOJ 23.40x10.20x2.20 mm 1.27mm Pitch |
Package Status | Active |
Package Type | SOJ |
类别 | PLASTIC |
Package Code | PBG36 |
分类 | G |
Lead Count | 36 |
Pb (Lead) Free | Yes |
长度 | 23.4mm |
Pb Free Category | e3 Sn |
宽度 | 10.2mm |
Thickness | 2.2mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 23.4 x 10.2 x 2.2 |