文档标题 | 信息 |
---|---|
Package Description | DFN 4.0 x 5.0 x 1.153 mm Body 0.5mm Pit |
Package Status | Active |
Package Type | DFN |
类别 | PLASTIC |
Package Code | NRX12 |
分类 | G |
Lead Count | 12 |
Pb (Lead) Free | Yes |
长度 | 4mm |
Pb Free Category | e3 Sn |
宽度 | 5mm |
Thickness | 1.15mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 4.0 x 5.0 x 1.15 |