文档标题 | 信息 |
---|---|
Package Name | N32.45X55 |
Package Previous Code | NRV |
Package Description | 32 LEAD PLCC |
Package Status | Active |
Package Type | PLCC |
类别 | PLASTIC |
Package Code | NRV |
分类 | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
长度 | 13.97mm |
宽度 | 11.43mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 13.97 x 11.43 x 0.00 |