文档标题 | 信息 |
---|---|
Package Name | N84.1.15 |
Package Previous Code | NNA |
Package Description | 84 LEAD PLCC |
Package Status | Active |
Package Type | PLCC |
类别 | PLASTIC |
Package Code | NNA |
分类 | PLASTIC |
Lead Count | 84 |
Pb (Lead) Free | Yes |
长度 | 29.21mm |
宽度 | 29.21mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 29.21 x 29.21 x 0.00 |