文档标题 | 信息 |
---|---|
Package Name | MDP0048 |
Package Previous Code | MZM |
Package Description | 28 LEAD HTSSOP (4.4 mm) |
Package Status | Active |
Package Type | TSSOP-EP |
类别 | PLASTIC |
Package Code | MZM |
分类 | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
长度 | 9.7mm |
宽度 | 4.39mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 9.70 x 4.39 x 0.00 |