文档标题 | 信息 |
---|---|
Package Name | M8.15 |
Package Previous Code | MYT |
Package Description | 8 LEAD SOIC (150MIL) |
Package Status | Active |
Package Type | SOICN |
类别 | PLASTIC |
Package Code | MYT |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 4.93mm |
宽度 | 3.94mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 4.93 x 3.94 x 0.00 |