文档标题 信息
Package Name M10.118
Package Previous Code MYB
Package Description 10 LEAD MSOP (3.0MM)
Package Status Active
Package Code MYB
分类 G
Lead Count 10
Pb (Lead) Free Yes
长度 0.12mm
宽度 0.12mm
Thickness 0.03mm
Peak Reflow Temp 260.00°C
Pitch 0.02mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 0.12 x 0.12 x 0.03