文档标题 | 信息 |
---|---|
Package Name | M24.3 |
Package Previous Code | MVC |
Package Description | 24 LEAD SOIC (300MIL) Ni/Pd/Au-Ag finish at Carsem |
Package Status | Active |
Package Type | SOICW |
Package Code | MVC |
分类 | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 15.39mm |
宽度 | 7.49mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 15.39 x 7.49 x 0.00 |