文档标题 | 信息 |
---|---|
Package Name | M16.15 |
Package Previous Code | MSY |
Package Description | SOIC 9.9x3.9x1.75 mm 1.27mm Pitch |
Package Status | Active |
Package Type | SOIC |
类别 | PLASTIC |
Package Code | MSY |
分类 | G |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 0.39mm |
Pb Free Category | Not applicable |
宽度 | 0.16mm |
Thickness | 0mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.05mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 0.39 x 0.16 x 0.0 |