文档标题 | 信息 |
---|---|
Package Name | M8.15 |
Package Previous Code | MPO |
Package Description | 8 LEAD SOIC (150MIL) (98X150MILS PADDLE) |
Package Status | Active |
Package Type | SOICN |
Package Code | MPO |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 4.9mm |
宽度 | 3.91mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 4.90 x 3.91 x 0.00 |